5258.XTSR.DPK

10000111 MFG #: Thomas
$0.00 /
  • Coupling Size: 5258
  • Bolt Circle Diameter (in): 20.64 in
  • Bolt Hole Diameter (in): 1.93 in
  • Bushing Inside Diameter (in): 1.93 in
  • Coupling Model(s): XTSR
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 2.50
  • Length: 28.00
  • Misalignment Capacity (Per Disc Pack): 1/3°
  • Net Weight: 51.62
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: FullyUnitized
  • Weight unit: LB
  • Width: 28.00
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 5258.
QTY