SR52 425 TPACK HHS
10015271
MFG #: Thomas
$0.00
/
- Coupling Size: 425
- Bolt Hole Diameter (in): 0.9 in
- Coupling Model(s): AMR;CMR;Series 44;Series 52T
- Disc Inner Diameter (in): 6.765 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 12.00
- Length: 12.00
- Net Weight: 4.74
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 12.00
Stainless steel Tpack-style disc pack for Thomas Coupling, size 425.