SR52 225 TPACK TOM
10018617
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): AMR;CMR;Series 44;Series 52T
- Disc Inner Diameter (in): 3.859 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Scalloped
- Height: 9.00
- Length: 9.00
- Net Weight: 0.33
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: KG
- Width: 9.00
Tomaloy Tpack-style disc pack for Thomas Coupling, size 225.