ADDAX 375 HARDWARE KIT, SS
10294806
MFG #: Addax
$0.00
/
- Coupling Size: 375
- Bolt Quantity: 4
- Bushing Quantity: 5
- Coupling Model(s): Addax Composite
- Hardware Material: Stainless Steel
- Height: 4.00
- Length: 4.00
- Locknut Quantity: 5
- Net Weight: 0.66
- Unit of Dimension: IN
- Washer Quantity: 5
- Weight unit: LB
- Width: 4.00
Stainless steel hardware kit for 375 Series Addax Composite Couplings