PKIT AMR 850
10044127
MFG #: Thomas
$0.00
/
- Coupling Size: 850
- Bolt Body Diameter (in): 1.69 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/2 in - 12
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.23
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas AMR / CMR coupling, size 850.