PKIT AMR 925
10726856
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 925
- Bolt Body Diameter (in): 1.87 in
- Bolt Quantity: 16
- Bolt Thread: 1 5/8 in - 12
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 20.06
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas AMR / CMR coupling, size 925.