PKIT AMR 500 HALF
10728142
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 500
- Bolt Body Diameter (in): 0.87 in
- Bolt Quantity: 8
- Bolt Thread: 3/4 in - 16
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 16.60
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas AMR / CMR coupling, size 500.