PKIT DBZ 126 STL
10076500
MFG #: Thomas
$0.00
/
- Coupling Size: 126
- Bolt Body Diameter (in): 0.26 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 3.00
- Length: 3.00
- Locknut Coating: None
- Locknut Quantity: 6
- Long Bolt Body Diameter (in): 0.26 in
- Long Bolt Non-Threaded Length (in): 2.45 in
- Long Bolt Quantity: 2
- Long Bolt Thread: 1/4 in - 28
- Net Weight: 0.54
- Short Bolt Body Diameter (in): 0.26 in
- Short Bolt Non-Threaded Length (in): 0.98 in
- Short Bolt Quantity: 4
- Short Bolt Thread: 1/4 in - 28
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 3.00
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 126.