PKIT DBZ 101 STL

10148288 MFG #: Thomas
$0.00 /
  • Coupling Size: 101
  • Bolt Body Diameter (in): 0.23 in
  • Coupling Model(s): DBZ;DBZ-A;DBZ-B
  • Hardware Material: Alloy Steel
  • Height: 4.00
  • Length: 3.00
  • Locknut Coating: None
  • Locknut Quantity: 6
  • Long Bolt Body Diameter (in): 0.23 in
  • Long Bolt Non-Threaded Length (in): 2.08 in
  • Long Bolt Quantity: 2
  • Long Bolt Thread: #12 - 28
  • Net Weight: 0.21
  • Short Bolt Body Diameter (in): 0.23 in
  • Short Bolt Non-Threaded Length (in): 0.86 in
  • Short Bolt Quantity: 4
  • Short Bolt Thread: #12 - 28
  • Unit of Dimension: IN
  • Washer Quantity: 8
  • Weight unit: LB
  • Width: 4.00
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 101.
QTY