PKIT SR52T 225 STL
10027534
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 225
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 16
- Bolt Thread: 5/16 in - 24
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 0.86
- Washer Quantity: 16
- Weight unit: KG
Full hardware kit for Thomas Series 52T coupling, size 225T.