PKIT SR52T 700 STL
10113028
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 700
- Bolt Body Diameter (in): 1.31 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/8 in - 12
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.23
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas Series 52T coupling, size 700T.