PKIT SR52T 375 STL HALF
10760145
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Bolt Body Diameter (in): 0.62 in
- Bolt Quantity: 8
- Bolt Thread: 9/16 in - 18
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 2.60
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 375T.