PKIT SR52T 225 STL HALF
10760557
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 8
- Bolt Thread: 5/16 in - 24
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 0.49
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 225T.