PKIT SR52T 262 STL HALF
10760558
MFG #: Thomas
$0.00
/
- Coupling Size: 262
- Bolt Body Diameter (in): 0.41 in
- Bolt Quantity: 8
- Bolt Thread: 3/8 in - 24
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 0.97
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 262T.