PKIT SR52T 450 STL HALF
10760563
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 450
- Bolt Body Diameter (in): 0.75 in
- Bolt Quantity: 8
- Bolt Thread: 11/16 in - 16
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 4.72
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 450T.