PKIT SR52T 700 STL HALF
10760567
MFG #: Thomas
$0.00
/
- Coupling Size: 700
- Bolt Body Diameter (in): 1.31 in
- Bolt Quantity: 8
- Bolt Thread: 1 1/8 in - 12
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 1.23
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 700T.