PKIT SR52T 750 STL HALF
10760568
MFG #: Thomas
$0.00
/
- Coupling Size: 750
- Bolt Body Diameter (in): 1.44 in
- Bolt Quantity: 8
- Bolt Thread: 1 1/4 in - 12
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Unit of Dimension: IN
- Washer Quantity: 8
- Width: 9.00
Half hardware kit for Thomas Series 52T coupling, size 750T.