PKIT SR52T 750 STL
10760569
MFG #: Thomas
$0.00
/
- Coupling Size: 750
- Bolt Body Diameter (in): 1.44 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/4 in - 12
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Unit of Dimension: IN
- Washer Quantity: 16
- Width: 9.00
Full hardware kit for Thomas Series 52T coupling, size 750T.