PKIT SR71 462 STL
10102018
MFG #: Thomas
$0.00
/
- Coupling Size: 462
- Bolt Body Diameter (in): 0.58 in
- Bolt Quantity: 12
- Bolt Thread: 9/16 in - 18
- Cap Screw Quantity: 12
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 3.13
- Unit of Dimension: IN
- Washer Quantity: 24
- Weight unit: KG
- Width: 9.00
Full hardware kit for Thomas Series 71 coupling, size 462.