PKIT SR71-8 600 STL
10111109
MFG #: Thomas
$0.00
/
- Coupling Size: 600
- Bolt Body Diameter (in): 1.12 in
- Bolt Quantity: 16
- Bolt Thread: 1.0 in - 14
- Cap Screw Quantity: 32
- Coupling Model(s): Series 71-8
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 35.00
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 9.00
Full hardware kit for Thomas Series 71-8 coupling, size 600-8.