PKIT SR71 150/175 STL
10148297
MFG #: Thomas
$0.00
/
- Coupling Size: 150/175
- Bolt Body Diameter (in): 0.26 in
- Bolt Quantity: 8
- Bolt Thread: 1/4 in - 28
- Cap Screw Quantity: 8
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 0.53
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 9.00
Full hardware kit for Thomas Series 71 coupling, sizes 150 and 175.