PKIT SR71 562 STL HALF
10758111
MFG #: Thomas
$0.00
/
- Coupling Size: 562
- Bolt Body Diameter (in): 0.76 in
- Bolt Quantity: 6
- Bolt Thread: 3/4 in - 16
- Cap Screw Quantity: 6
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 6
- Net Weight: 11.00
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 9.00
Ha;f hardware kit for Thomas Series 71 coupling, size 562.