PKIT SR71 800 STL HALF
10758114
MFG #: Thomas
$0.00
/
- Coupling Size: 800
- Bolt Body Diameter (in): 1 in
- Bolt Quantity: 8
- Bolt Thread: 7/8 in - 14
- Cap Screw Quantity: 8
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 27.10
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 71 coupling, size 800.