PKIT SR71-8 262 STL HALF

10760114 MFG #: Thomas
$0.00 /
  • Coupling Size: 262
  • Bolt Body Diameter (in): 0.39 in
  • Bolt Quantity: 8
  • Bolt Thread: 3/8 in - 24
  • Cap Screw Quantity: 16
  • Coupling Model(s): Series 71-8
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Kit Type: Half
  • Length: 9.00
  • Locknut Coating: None
  • Locknut Quantity: 8
  • Net Weight: 3.00
  • Unit of Dimension: IN
  • Washer Quantity: 8
  • Weight unit: LB
  • Width: 9.00
Half hardware kit for Thomas Series 71-8 coupling, size 262-8.
QTY