PKIT SR71-8 350 STL HALF
10760116
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Body Diameter (in): 0.51 in
- Bolt Quantity: 8
- Bolt Thread: 1/2 in - 20
- Cap Screw Quantity: 16
- Coupling Model(s): Series 71-8
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 3.00
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 71-8 coupling, size 350-8.