0996.XTSR71.ADPT HDWKIT

10001592 MFG #: Thomas
$0.00 /
  • Coupling Size: 996
  • Cap Screw Quantity: 6
  • Cap Screw Size: M8 x 25 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 4.00
  • Length: 3.00
  • Net Weight: 0.17
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 3.00
  • XL Hub Coupling Size(s): 826
  • XXL Hub Coupling Size(s): 726
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 996 for standard hub selection, size 826 for XL hub selection, and size 726 for XXL hub selection.
QTY