1298.XTSR71.ADPT HDWKIT
10001594
MFG #: Thomas
$0.00
/
- Coupling Size: 1298
- Cap Screw Quantity: 16
- Cap Screw Size: M8 x 30 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 4.00
- Length: 3.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: KG
- Width: 3.00
- XL Hub Coupling Size(s): 1088
- XXL Hub Coupling Size(s): 996
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 1298 for standard hub selection, size 996 for XL hub selection, and size 826 for XXL hub selection.