1548.XTSR71.ADPT HDWKIT

10001595 MFG #: Thomas
$0.00 /
  • Coupling Size: 1548
  • Cap Screw Quantity: 16
  • Cap Screw Size: M10 x 35 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 4.00
  • Length: 3.00
  • Net Weight: 1.49
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
  • XL Hub Coupling Size(s): 1298
  • XXL Hub Coupling Size(s): 1088
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 1548 for standard hub selection, size 1298 for XL hub selection, and size 1088 for XXL hub selection.
QTY