3668.XTSR71.ADPT HDWKIT

10001604 MFG #: Thomas
$0.00 /
  • Coupling Size: 3668
  • Cap Screw Quantity: 24
  • Cap Screw Size: M16 x 80 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 8.00
  • Length: 7.00
  • Unit of Dimension: IN
  • Width: 7.00
  • XL Hub Coupling Size(s): 3358
  • XXL Hub Coupling Size(s): 3058
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 3668 for standard hub selection, size 3358 for XL hub selection, and size 3058 for XXL hub selection.
QTY