3908.XTSR71.ADPT HDWKIT 4178

10001605 MFG #: Thomas
$0.00 /
  • Coupling Size: 3908, 4178
  • Cap Screw Quantity: 32
  • Cap Screw Size: M16 x 80 mm
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Height: 8.00
  • Length: 7.00
  • Unit of Dimension: IN
  • Width: 7.00
  • XL Hub Coupling Size(s): 3668, 3908
  • XXL Hub Coupling Size(s): 3358, 3668
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with sizes 3908 and 4178 for standard hub selection, sizes 3668 and 3908 for XL hub selection, and sizes 3358 and 3668 for XXL hub selection.
QTY