4588.XTSR71.ADPT HDWKIT
10001606
MFG #: Thomas
$0.00
/
- Coupling Size: 4588
- Cap Screw Quantity: 32
- Cap Screw Size: M20 x 90 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 10.00
- Length: 9.00
- Unit of Dimension: IN
- Width: 9.00
- XL Hub Coupling Size(s): 4178
- XXL Hub Coupling Size(s): 3908
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 4588 for standard hub selection, size 4178 for XL hub selection, and size 3908 for XXL hub selection.