0726.XTSR.PKIT
10001561
MFG #: Thomas
$0.00
/
- Coupling Size: 726
- Bolt Body Diameter (mm): 5.09 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 6
- Bolt Thread: M5 x 0.8 mm
- Bushing Quantity: 6
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 4.00
- Length: 3.00
- Locknut Quantity: 6
- Net Weight: 0.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Disc pack hardware for Thomas Series XTSR coupling, size 726. Complete hardware for one disc pack.