1088.XTSR.PKIT
10001564
MFG #: Thomas
$0.00
/
- Coupling Size: 1088
- Bolt Body Diameter (mm): 9.4 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M8 x 1.25 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Locknut Quantity: 8
- Net Weight: 0.96
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Disc pack hardware for Thomas Series XTSR coupling, size 1088. Complete hardware for one disc pack.