1928.XTSR.PKIT
10001568
MFG #: Thomas
$0.00
/
- Coupling Size: 1928
- Bolt Body Diameter (mm): 16.2 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M16 x 2.0 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 8.00
- Length: 7.00
- Locknut Quantity: 8
- Net Weight: 1.99
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.00
Disc pack hardware for Thomas Series XTSR coupling, size 1928. Complete hardware for one disc pack.