4918.XTSR.PKIT
10001580
MFG #: Thomas
$0.00
/
- Coupling Size: 4918
- Bolt Body Diameter (mm): 46 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M45 x 4.5 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 15.00
- Length: 13.00
- Locknut Quantity: 8
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Disc pack hardware for Thomas Series XTSR coupling, size 4918. Complete hardware for one disc pack.