5258.XTSR.PKIT
10001581
MFG #: Thomas
$0.00
/
- Coupling Size: 5258
- Bolt Body Diameter (mm): 49 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M48 x 5.0 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 15.00
- Length: 13.00
- Locknut Quantity: 8
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
Disc pack hardware for Thomas Series XTSR coupling, size 5258. Complete hardware for one disc pack.