451.DBZ.HUB RB RMKD
10010256
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 451
- Bore Size Max (in): 4.63 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.38 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 12.13 in
- Hub Length (in): 4.75 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 74.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 451 coupling.