62.DBZ.HUB RB
10014780
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 62
- Bore Size Max (in): 0.75 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 1.75
- Hub Barrel Outside Diameter (in): 1.19 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 2.44 in
- Hub Length (in): 1.09 in
- Hub Style: Standard
- Length: 3.50
- Net Weight: 0.58
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.75
Standard rough bore hub for Thomas DBZ / DBZ-A size 62 coupling.