401.DBZ.HUB RB RMKD

10017927 MFG #: Thomas
$0.00 /
  • Bore Type: Rough Bore
  • Coupling Size: 401
  • Bore Size Max (in): 4.13 in
  • Coupling Model(s): DBZ;DBZ-A
  • Height: 12.00
  • Hub Barrel Outside Diameter (in): 6.63 in
  • Hub Coating: None
  • Hub Flange Outside Diameter (in): 10.69 in
  • Hub Length (in): 4.19 in
  • Hub Style: Standard
  • Length: 12.00
  • Net Weight: 50.33
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 401 coupling.
QTY