800.S52.HUB RB
10015259
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 800
- Bore Size Max (in): 8.75 in
- Coupling Model(s): Series 52;Series 52T
- Height: 24.00
- Hub Barrel Outside Diameter (in): 13.62 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 21.5 in
- Hub Length (in): 8.25 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 294.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
Standard rough bore hub for Thomas Series 52 and 52T size 800 coupling.