2888.XTSR71.HUB ADPT ASSY

10001623 MFG #: Thomas
$0.00 /
  • Bore Type: Rough Bore
  • Coupling Size: 2888
  • Bore Size Max (in): 8.63 in
  • Cap Screw Material: Alloy Steel
  • Cap Screw Quantity: 24
  • Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
  • Height: 14.00
  • Hub Barrel Outside Diameter (in): 12.13 in
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter (in): 15 in
  • Hub Length (in): 7.87 in
  • Hub Style: Standard
  • Length: 18.00
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
  • XL Hub Coupling Size(s): 2698
  • XXL Hub Coupling Size(s): 2468
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 2888.
QTY