4178.XTSR71.HUB ADPT ASSY
10001627
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 4178
- Bore Size Max (in): 12.25 in
- Cap Screw Material: Alloy Steel
- Cap Screw Quantity: 32
- Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
- Height: 24.00
- Hub Barrel Outside Diameter (in): 17.48 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 20.83 in
- Hub Length (in): 10.47 in
- Hub Style: Standard
- Length: 24.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.00
- XL Hub Coupling Size(s): 3908
- XXL Hub Coupling Size(s): 3668
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 4178.