3358.XTSR71.HUB ADPT ASSY

10001631 MFG #: Thomas
$0.00 /
  • Bore Type: Rough Bore
  • Coupling Size: 3358
  • Bore Size Max (in): 10 in
  • Cap Screw Material: Alloy Steel
  • Cap Screw Quantity: 24
  • Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
  • Hub Barrel Outside Diameter (in): 13.98 in
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter (in): 17.2 in
  • Hub Length (in): 8.86 in
  • Hub Style: Standard
  • XL Hub Coupling Size(s): 3058
  • XXL Hub Coupling Size(s): 2888
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 3358.
QTY