2468.XTSR52.HUB RB
10001201
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 2468
- Bore Size Max (in): 5.75 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 10.00
- Hub Barrel Outside Diameter (in): 8.41 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 12.32 in
- Hub Length (in): 5.91 in
- Hub Style: Standard
- Length: 17.00
- Net Weight: 102.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 2468.