2888.XTSR52.HUB RB
10001203
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 2888
- Bore Size Max (in): 6.75 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 14.00
- Hub Barrel Outside Diameter (in): 9.69 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 14.61 in
- Hub Length (in): 6.89 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 199.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 2888.