3058.XTSR52.HUB RB
10001204
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 3058
- Bore Size Max (in): 7.13 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 16.00
- Hub Barrel Outside Diameter (in): 10.35 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 15.55 in
- Hub Length (in): 7.28 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 242.96
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 3058.