3358.XTSR52.HUB RB
10001205
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 3358
- Bore Size Max (in): 8 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 21.00
- Hub Barrel Outside Diameter (in): 11.34 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 16.81 in
- Hub Length (in): 9.65 in
- Hub Style: Standard
- Length: 21.00
- Net Weight: 317.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 21.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 3358.