5258.XTSR52.HUB RB
10001211
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 5258
- Bore Size Max (in): 12.63 in
- Coupling Model(s): XTSR52;XTSRLS52;XTSRS
- Height: 34.00
- Hub Barrel Outside Diameter (in): 17.7 in
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter (in): 26.46 in
- Hub Length (in): 15.79 in
- Hub Style: Standard
- Length: 34.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
Standard rough bore hub for Thomas Series XTSR coupling without optional adapter. Size 5258.