450.CMR.CPLG ES TD 3.7465 22.5 LD NO KWY
10129113
MFG #: Thomas
$0.00
/
- Compressor: Ariel JGJ/2
- Coupling Size: 450
- Engine: Waukesha F18
- Flywheel Adapter Diameter (in): 22.5 in
- Available Shaft Length (in): 4.5 in
- Available Shaft Sizes (in): 3.7500/3.7492 in
- Bolt Circle Diameter (in): 21.375 in
- Bolt Hole Diameter (in): 0.66 in
- Bolting: SAE
- Bore Diameter [Max] (in): 3.7475 in
- Bore Diameter [Min] (in): 3.7465 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 136125 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 6
- Flywheel Adapter Material: Carbon Steel
- Height: 25.00
- Horsepower: 400 Hp
- Length: 25.00
- Net Weight: 177.00
- Number of Cylinders (Compressor): 2
- Number of Cylinders (Engine): 6
- Operating Speed (rpm): 1800 rpm
- Overall Length (in): 12.12 in
- Peak Overload Torque (in/lbs): 163350 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 25.00
Size 450 CMR Disc Coupling for packaging a Waukesha F18 engine to Ariel JGJ/2 compressor