800.CMR.CPLG STR TD 6.4937 28.88 HD*
10394874
MFG #: Thomas
$0.00
/ EA
- Compressor: Ariel JGD/4
- Coupling Size: 800
- Engine: CAT 3608
- Flywheel Adapter Diameter (in): 28.875 in
- Available Shaft Length (in): 8.25 in
- Available Shaft Sizes (in): 6.5000/6.4990 in
- Bolt Circle Diameter (in): 26.88 in
- Bolt Hole Diameter (in): 1.03 in
- Bolting: Thomas Heavy Duty
- Bore Diameter [Max] (in): 6.4947 in
- Bore Diameter [Min] (in): 6.4937 in
- Connection Type: STR BORE, NO KEYWEY
- Continuous Torque Rating (in-lb): 813780 in/lbs
- Disc Pack Material: TD – Tomaloy (Standard)
- Driven Mount Style: Keyless Hub
- Driver Mount Style: Flywheel Adapter
- Flywheel Adapter Bolt Quantity: 12
- Flywheel Adapter Material: Carbon Steel
- Height: 30.00
- Horsepower: 2675 Hp
- Length: 30.00
- Net Weight: 800.00
- Number of Cylinders (Compressor): 4
- Number of Cylinders (Engine): 8
- Operating Speed (rpm): 1000 rpm
- Overall Length (in): 22.49 in
- Peak Overload Torque (in/lbs): 976536 in/lbs
- Unit of Dimension: IN
- Weight unit: LB
- Width: 30.00
Size 800 CMR Disc Coupling for packaging a CAT 3608 engine to Ariel JGD/4 compressor